For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XRT VA - T shaped reducing fitting
Bill of material
XRT NW 08 08 04 HL VA
DES
Identifier
XRT NW 08 08 04 HL VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD1
Pipe diameter OD1
10 mm
OD2
Pipe diameter OD2
10 mm
OD3
Pipe diameter OD3
6 mm
L1
Length L1
22.0 mm
L2
Length L2
15.0 mm
L3
Length L3
22.0 mm
L4
Length L4
15.0 mm
L5
Length L5
22.0 mm
L6
Length L6
15.0 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.